Knowledge Search
Download document () of 20
We make what matters work*

ATP109

Eaton Crouse-Hinds series Arktite ATP plug interior, 30A, Four-wire, five-pole

General specifications

Product Name
Eaton Crouse-Hinds series Arktite ATP plug interior
Catalog Number
ATP109
UPC
782274426532
Product Length/Depth
2 in
Product Height
2.88 in
Product Width
2 in
Product Weight
0.35 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations

Product specifications

Amperage Rating
30A
Configuration
Four-wire, five-pole

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.