Knowledge Search
Download document () of 20
We make what matters work*

ATR-10

Eaton Bussmann series ATR blade fuse, 2-leg mirco fuse, 10A, Red, Used with domestic and imported cars

General specifications

Product Name
Eaton Bussmann series ATR blade fuse
Catalog Number
ATR-10
UPC
051712405010
Product Length/Depth
0.75 in
Product Height
0.2 in
Product Width
0.49 in
Product Weight
0.1 lb
Compliances
RoHS Compliant
Certifications
Not Applicable

Electrical rating

Amperage Rating
10 A
Voltage rating
32 V

Physical details

Color
Red

General information

Special features
Space-saving

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.