Download document () of 20

AVR750UNC

750VA 450W 120V Line-Interactive Cloud-Connected UPS with Remote Monitoring - 12 NEMA 5-15R Outlets (6 Surge + 6 Surge and Battery Backup), 5-15P Plug, Desktop

General specifications

Product Name
Eaton Tripp Lite series standby UPS
Catalog Number
AVR750UNC
UPC
037332281135
Product Length/Depth
12.01 in
Product Height
4.18 in
Product Width
7.48 in
Product Weight
15.84 lb
Compliances
ENERGY STAR certified
FCC Class A
FCC Part 68
Certifications
CSA Std. C22.2
ICES
NOM
RETIE
UL 1778

Product specifications

Topology
Line-interactive
Form factor
Desktop/Surface mount/Wall-mount
Color
Black
VA rating
750 VA
Wattage
450W
Package contents
  • AVR750UNC 750VA 450W 120V Line-Interactive UPS
  • Quick Start Guide
Surge protection
Yes
Input connection
5-15P
Input cord length
5 ft
Input nominal voltage
120 VAC
Nominal frequency
45-65 Hz
Input frequency range
50/60 Hz
Number of Outputs 5-15R
12
Output waveform
Sine wave
Voltage
120V
Output nominal voltage
120V
Electric current - max
  • 10A
  • 10
Transfer time
4 ms
Runtime graph
Battery replacement
RBC51
Runtime at half load
11 min
Ethernet interface
Yes
Relative humidity
0-90% non-condensing
Temperature range
0° to 40°C (32° to 104°F), batteries recommended max. 25°C (77°F)
Operating temperature - max
104 °F
Operating temperature - min
32 °F
Input Plug Type
NEMA 5-15P
Output Receptacles
5-15R
Product Features
Individually Controllable Load Banks
Product Highlights
Cloud-based dashboard allows 24/7 remote monitoring via browser or mobile app
Cloud-connected UPS sets up in minutes to start protecting your devices
Create account with two-factor authentication for an additional layer of security
NFC technology allows easy configuration of network settings from your mobile device
Lets you control outlets or shut down devices using your PC, tablet or smartphone
Sends you fast alert notifications and responses through email or SMS
PowerAlert Software
Eaton Cloud-enabled Remote Monitoring Application
Nominal Output Voltage
120V
Network Management Cards Details
Cloud-connected Remote Monitoring UPS
Input voltage range
120VAC
Output power factor
0.63
Phase (input)
Single-phase
Runtime at full load
3 min. (450W)
Communication interface
Near Field Communication (NFC)
RJ45 network
USB-C
Battery Access
Battery Access Door
Battery Voltage (VDC)
12
Dc Voltage
12
Operating Temperature Range
32° to 104°F (0° to 40°C)
Grounding Details
Includes side panel grounding lug
Input Circuit Breakers
10A
Load Management Receptacles
6x 5-15R Battery backup outlets (2x switched load banks of 2x 5-15R battery backup outlets. 2x unswitched 5-15R battery backup outlets)
High Voltage Transfer to Battery Power
145
Low Voltage Transfer to Battery Power
89
Undervoltage Correction
Input voltages between 89 and 108 are boosted by 18%
Application
  • Computer Gaming
  • Home/Office Desktop
  • Computer/Peripherals
  • Audio/Video
  • Home Network
Switch configuration
POWER ON - Press and hold power button about 0.5 second. POWER OFF - Press and hold power button about 0.5 seconds. UPS will be turned off
AC suppression joule rating
316
Housing material
ABS
Output AC waveform (AC mode)
Pure sine wave
Output AC waveform (battery mode)
PWM sine wave
Output Capacity (kVA)
.75
Output Capacity (kW)
.45
Output Capacity (VA)
750
Primary UPS Depth (mm)
305
Primary UPS Height (mm)
105
Primary UPS Width (mm)
190
AC Suppression Response Time
Instantaneous
Audible Alarms
Sounds every 1 second when line power is absent and the batttery is low; Sounds every 0.5 sec. to indicated overload in line or battery modes, Sounds every 1 minute when the battery needs to be replaced; Sounds continuously in line mode during overload event and any fault mode condtion.
Battery Start Capability
Minimum Battery Voltage for Cold Start @ 10.6V
Battery Replacement Description
Replaceable internal batteries (see manual)
LED Indicators
GREEN - ON SOLID when the line input voltage is normal and the battery is fully charged, in overload, and battery replace events. FLASH GREEN when line voltage is absent, and the UPS is running in battery mode. FLASH GREEN every 1 sec. when battery is low. FLASHES GREEN every 0.5s during overload event in battery mode. RED - ON SOLID when running in line mode during overload event and fault condition. RED - FLASHES in line mode and when the battery needs to be replaced.
Output Voltage Regulation (Line Mode)
120V (+6%/-12%)
Output Voltage Regulation(Battery Mode)
120V +/-10%
Overvoltage Correction
Input voltages between 128 and 145 are reduced by 15%
Rechargeable Battery
8 Hours from 10% to 90% capacity
Recommended Electrical Service
15A 120V
Storage Temperature
5° to 122°F (-15° to 50°C )
Network Monitoring Port
Network Configuration (options): with NFC; USB-C port: by enabling CLI commands.
Network Monitoring Port Description
Ethernet port (RJ45) - Port connects to a local network.
Nominal Voltage Details
120V
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 89 to 145
Maximum Input Amps
10
UPS Input Cord Length (m)
1.5
Power Mode Transfer Time
4 - 6ms (max <10 ms)
EMI AC Noise Suppression
EMI / RFI AC Noise Suppression
UPS Input Connection Type
5-15P
Green Energy-Saving Features
Greater than 95% efficiency - GREEN UPS
Individually controllable load banks
Input Cord Color
Black
UPS Output Receptacles
6 UPS outlets, 6 surge-only outlets
High Availability UPS Features
Automatic voltage regulation (AVR)
Remote management

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.