Download document () of 20
We make what matters work*

AW1612AP

Eaton B-Line series panels and panel accessories, NEMA 12, White polyester powder coated, Aluminum, JIC and small panels

General specifications

Product Name
Eaton B-Line series panels and panel accessories
Catalog Number
AW1612AP
UPC
782051703801
Product Length/Depth
9 in
Product Height
13 in
Product Width
0.106 in
Product Weight
1.156 lb
Certifications
UL Listed
NEMA
CSA C22.2.

Product specifications

Product Category
Panels & panel accessories
Type
JIC & small panels
Material
Aluminum

Export product specification