Knowledge Search
Download document () of 20
We make what matters work*

B01S62SF

Eaton BECODISC BS Stacked Disc Cartridges, B01S, 12", 16Z, 1.9 m², Silicone, Flat adapter, BECO Steril S 100 depth filter sheet, 0.1 µm

General specifications

Product Name
Eaton BECODISC BS Stacked Disc Cartridge
Catalog Number
B01S62SF
Product Length/Depth
276 mm
Product Weight
5.5 kg
Compliances
EU 10/2011
EC 1935/2004
FDA 21CFR
Certifications
GMO
ISO 9001
Kosher

Product specifications

Adapter code
F
Retention rating
0.1 µm
Bursting strength wet
> 50 kPa
Depth filter sheet type
BECO Steril S 100
Edge molding material
Polypropylene
Gasket/O-ring material
Silicone
Retention type
Nominal
Ash content
58%
Filter surface area
1.9 m²
Number of cells
16
Thickness
3.9 mm
Water throughput at delta P (100 kPa l/m²/min)
30 m²
Size
12"
Overall height with double oring adapter
329 mm
Overall height with flat adapter
276 mm
Adapter
Flat adapter

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.