Download document () of 20
We make what matters work*

B022SS

Eaton Moeller series Luxury finish range (COPA) - Wiring Devices. Switch, 10A, 2G, 2-way, stainless steel

General specifications

Product Name
Eaton Moeller series Luxury finish range (COPA) - Wiring devices
Catalog Number
B022SS
EAN
5010826126193
Product Length/Depth
35 mm
Product Height
86 mm
Product Width
86 mm
Product Weight
0.085 kg
Compliances
RoHS conform
Certifications
IEC 60669-2-1
BS EN 60669-1
BS EN 60669-2-1
IEC 60669-1

Product specifications

Features
Halogen free
Push button switch
Surface finishing
Matt
Stainless steel
Special features
Zinc Coated Steel with clear Passivation
Type
Copa Switches
Amperage Rating
10 AX
Voltage rating
250 V AC
Contact material
Nickel
Silver
Head style
Combination head
Illumination
No
Surface protection
Lacquered
Material quality
Stainless steel
Assembly arrangement
Basic element with full cover plate
Base color
Gray
Base material
Thermoplastic
Terminal material
Brass
Built-in depth
25 mm
Built-in installation box depth - min
25 mm
Nominal voltage - max
240 V
Number of modules (module system)
0
Number of rockers
2
Switch type
2 way
Mounting method
Flush mounted (plaster)
Degree of protection
IP3X
IP20
Fastening type
Screw mounting
Number of gangs
2
Fixing centers
60.3 mm
Front plate color/finishing
Stainless steel
Material
Metal
Urea
Front plate depth
5.8 mm
Front plate material
Stainless steel
Front plate/module dimensions
87 mm x 87 mm
Wiring system
Two-way switch
Method of operation
Rocker/button
Function lighting
Illuminated (on)
Rocker color
White
Color
Stainless steel
Terminal capacity (LN and E)
1.5 mm² (4x) or 2.5 mm² (2x) or 4 mm² (1x)
Connection type
Screw terminal
Label space/information surface
No
Lighting type
Not included
RAL-number (Akin)
0
Recommended back box depth - min
25 mm
Switching current of fluorescent lamps
10 Ampere AC/DC

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.