Download document () of 20
We make what matters work*

B032-VU1

KVM Console to USB 2.0 Portable Laptop Crash Cart Adapter with File Transfer and Video Capture, 1920 x 1200 @ 60 Hz

General specifications

Product Name
Eaton Tripp Lite series KVM switch
Catalog Number
B032-VU1
UPC
037332201225
Product Length/Depth
1.88 in
Product Height
2.13 in
Product Width
2.88 in
Product Weight
0.3 lb
Compliances
TAA Compliant

Product specifications

Number of ports
1
Material Of Construction
Plastic
Operating Temperature Range
32° to 104°F (0° to 40°C)
Relative Humidity
0-80% non-condensing
Storage Temperature
-4° to 140°F (-20° to 60°C)
Number Of Monitors
1
Operating Temperature
  • 32° to 104°F (0° to 40°C)
  • 32° to 104°F (0° to 40°C)
Number Of Users
1
CPU
1
Daisy-chain port
No
Firmware upgrade port
No
Key type
Yes
Max number of ports
1
Package Contents
B032-VU1 KVM Console to USB 2.0 Portable Laptop Crash Cart Adapter
USB 2.0 A to Mini-B cable, 6 ft.
Quick start guide
System Requirements
Laptop with available USB port
Computer with available VGA or DVI-I and USB ports (VGA to DVI adapter needed for DVI-I port)
Windows® XP or later
Product Features
TAA Compliant
Product Highlights
Enables file applications, OS patching and diagnostic testing
On-screen keyboard with multi-language support
Supports video resolutions up to 1920 x 1200 (1080p) @ 60 Hz
3-year limited warranty (Worldwide)
Instant BIOS-level control
Plug and play—no software or external power supply needed
Pc/Server Connections
USB
VGA
Technology
VGA / SVGA
USB 2.0 (High Speed)
Max Supported Video Resolution
1920x1200@60Hz
TAA Compliance
Yes

Export product specification