Download document () of 20
We make what matters work*

B102SS4

Eaton B-Line series corner angle, 2.25" H x 3.5" L x 1.62" W, Steel, Stainless steel type 304

General specifications

Product Name
Eaton B-Line series corner angle
Catalog Number
B102SS4
UPC
781011500269
Product Length/Depth
3.5 in
Product Height
2.25 in
Product Width
1.62 in
Product Weight
0.56 lb
Certifications
Not Applicable

Model

Special features
Pre-assembled fitting
Type
Three hole corner angle, 90 deg

Material/finish

Finish
Stainless steel type 304
Material
Steel

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.