Download document () of 20
We make what matters work*

B103ZN

Eaton B-Line series corner angle, 4.12" H x 4.12" L x 1.62" W, Steel, Electro-plated, 1/4" Gauge

General specifications

Product Name
Eaton B-Line series corner angle
Catalog Number
B103ZN
UPC
781011500337
Product Length/Depth
4.12 in
Product Height
4.12 in
Product Width
1.62 in
Product Weight
0.56 lb
Certifications
Not Applicable

Model

Special features
Pre-assembled fitting
Type
Three hole corner angle, 90 deg

Material/finish

Finish
Electro-plated
Material
Steel
Material gauge
1/4"

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.