Download document () of 20
We make what matters work*

B104ZN

Eaton B-Line series corner angle, 4.12" H x 4.12" L x 1.62" W, Steel, Electro-plated, Four hole corner angle, 90 deg

General specifications

Product Name
Eaton B-Line series corner angle
Catalog Number
B104ZN
UPC
781011500436
Product Length/Depth
1.625 in
Product Height
4.125 in
Product Width
3.5 in
Product Weight
0.64 lb
Certifications
Not Applicable

Model

Special features
Pre-assembled fitting
Type
Four hole corner angle, 90 deg

Material/finish

Finish
Electro-plated
Material
Steel

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.