Download document () of 20
We make what matters work*

B105AL

Eaton B-Line series offset fitting, 1.62" H x 3.5" L x 1.62" W, Aluminum, Aluminum, 1/4" Gauge, Fits channel type B22

General specifications

Product Name
Eaton B-Line series offset fitting
Catalog Number
B105AL
UPC
781011500542
Product Length/Depth
3.5 in
Product Height
1.62 in
Product Width
1.62 in
Product Weight
0.51 lb
Certifications
Not Applicable

Model

For channel type
Fits channel type B22
Special features
Offset size 1-5/8 in
Type
Three hole z-support

Material/finish

Finish
Aluminum
Material
Aluminum
Material gauge
1/4"

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.