Download document () of 20
We make what matters work*

B107SS6

Eaton B-Line series U-support, 1.62" H x 5.43" L x 1.62" W, Steel, Stainless steel type 316, 1/4" Gauge

General specifications

Product Name
Eaton B-Line series U-support
Catalog Number
B107SS6
UPC
781011857370
Product Length/Depth
5.43 in
Product Height
1.62 in
Product Width
1.62 in
Product Weight
0.85 lb
Certifications
Not Applicable

Model

Type
Five hole u support

Material/finish

Finish
Stainless steel type 316
Material
Steel
Material gauge
1/4"

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.