Knowledge Search
Download document () of 20
We make what matters work*

B10S64SF

Eaton BECODISC BS Stacked Disc Cartridges, B10S, 16", 16Z, 3.7 m², Silicone, Flat adapter, BECO KD 10 depth filter sheet, 1.0 µm

General specifications

Product Name
Eaton BECODISC BS Stacked Disc Cartridge
Catalog Number
B10S64SF
Product Length/Depth
276 mm
Product Weight
9.4 kg
Compliances
EC 1935/2004
EU 10/2011
FDA 21CFR
Certifications
GMO
Kosher
ISO 9001

Product specifications

Adapter code
F
Retention rating
1.0 µm
Bursting strength wet
> 50 kPa
Depth filter sheet type
BECO KD 10
Edge molding material
Polypropylene
Gasket/O-ring material
Silicone
Retention type
Nominal
Ash content
50%
Filter surface area
3.7 m²
Number of cells
16
Thickness
3.8 mm
Water throughput at delta P (100 kPa l/m²/min)
185 m²
Size
16"
Overall height with double oring adapter
329 mm
Overall height with flat adapter
276 mm
Adapter
Flat adapter

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.