Download document () of 20
We make what matters work*

B110-SP-DP

In-Line DisplayPort Surge Protector - 4K 60 Hz, HDCP, IEC Compliant, TAA

General specifications

Product Name
Eaton Tripp Lite series surge protector
Catalog Number
B110-SP-DP
UPC
037332295187
Product Length/Depth
0.61 in
Product Height
1.83 in
Product Width
0.88 in
Product Weight
0.11 lb
Compliances
FCC Class B
RoHS
TAA Compliant
Certifications
EN 55032
CISPR 35/EN 55035
ICES
IEC 61000

Product specifications

EFT Protection
+/- 2kV (5 kHz/100kHz)
ESD Protection
+/-15kV (AIR); +/-8kV (CONTACT)
Lightning Protection
1kV 1,2/50 (8/20μs)
Relative Humidity
0% to 85% RH, Non-Condensing
Operating temperature
0° to 40°C
Surge Style
IL - IN-LINE
Technology
DisplayPort
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Cord Length
1 Foot
Housing Color
Black
Material
ABS
Product category
In-Line Surge Protector
Color
Black
Package Contents
B110-SP-DP In-Line DisplayPort Surge Protector
Installation Instructions
Grounding wire screw
Grounding wire, 1 ft. (0.3 m)
Product Features
TAA Compliant
Product Highlights
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Plug-and-play operation with no software required for easy, immediate installation
Easy to connect between DP source and display using standard DP cabling
Rapid reaction time under 1 ns helps prevent damage from power surges
2-year limited warranty (Worldwide)
Supports UHD resolutions up to 4K @ 60 Hz for heightened video quality
Packaging Type
Box
Plug Color
White
SideA Connector1
DISPLAYPORT (FEMALE)
SideB Connector1
DISPLAYPORT (MALE)
AC Suppression Joule Rating
0
Number of Ports
1
Signal Range
15 ft
AC Suppression Response Time
<1 NS
Connector Plating
Gold
HDCP Specification
2.2
Max Supported Video Resolution
4K 60HZ
TAA Compliance
Yes
Total Outlets
1

Export product specification