Download document () of 20
We make what matters work*

B112YZN

Eaton B-Line series adjustable fitting, 3.74" H x 6.62" L x 1.62" W, Steel, Yellow zinc chromate, 1/4" Gauge

General specifications

Product Name
Eaton B-Line series adjustable fitting
Catalog Number
B112YZN
UPC
782051300932
Product Length/Depth
6.62 in
Product Height
3.74 in
Product Width
1.62 in
Product Weight
1.8 lb
Certifications
Not Applicable

Model

Special features
Slot size 1-1/2 in length X 9/16 in width
Type
Four hole adjustable corner angle, 90 deg

Material/finish

Finish
Yellow zinc chromate
Material
Steel
Material gauge
1/4"

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.