Download document () of 20
We make what matters work*

B115HDG

Eaton B-Line series corner angle, 3.93" H x 3.75" L x 1.62" W, Steel, Hot-dipped galvanized, 1/4" Gauge

General specifications

Product Name
Eaton B-Line series corner angle
Catalog Number
B115HDG
UPC
781011501853
Product Length/Depth
3.75 in
Product Height
3.93 in
Product Width
1.62 in
Product Weight
0.76 lb
Certifications
Not Applicable

Model

Special features
Pre-assembled fitting
Type
Four hole adjustable corner angle, 90 deg

Material/finish

Finish
Hot-dipped galvanized
Material
Steel
Material gauge
1/4"

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.