Download document () of 20
We make what matters work*

B118ZN

Eaton B-Line series shelf angle and brackets, 4.12" H x 3.5" L x 1.62" W, Steel, Electro-plated, 1/4" Gauge

General specifications

Product Name
Eaton B-Line series shelf angle and brackets
Catalog Number
B118ZN
UPC
781011502430
Product Length/Depth
3.5 in
Product Height
4.12 in
Product Width
1.62 in
Product Weight
1.02 lb
Certifications
Not Applicable

Model

Type
Four hole gussetted shelf angle, 90 deg

Material/finish

Finish
Electro-plated
Material
Steel
Material gauge
1/4"

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.