Download document () of 20
We make what matters work*

B120AL

Eaton B-Line series corner connection, 3.93" H x 3.5" L x 1.62" W, Aluminum, Aluminum, 1/4" Gauge

General specifications

Product Name
Eaton B-Line series corner connection
Catalog Number
B120AL
UPC
781011502645
Product Length/Depth
3.5 in
Product Height
3.93 in
Product Width
1.62 in
Product Weight
1.1 lb
Certifications
Not Applicable

Model

Type
Six hole double corner angle, 90 deg

Material/finish

Finish
Aluminum
Material
Aluminum
Material gauge
1/4"

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.