Download document () of 20
We make what matters work*

B123SS4

Eaton B-Line series wing connection, 3.93" H x 9.18" L x 1.68" W, Steel, Stainless steel type 304, 1/4" Gauge

General specifications

Product Name
Eaton B-Line series wing connection
Catalog Number
B123SS4
UPC
782051116120
Product Length/Depth
9.18 in
Product Height
3.93 in
Product Width
1.68 in
Product Weight
2.34 lb
Certifications
Not Applicable

Model

Type
Twelve hole triple wing fitting

Material/finish

Finish
Stainless steel type 304
Material
Steel
Material gauge
1/4"

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.