Download document () of 20

B125SS4

Eaton B-Line series shelf angle and brackets, 2.31" H x 3.5" L x 1.62" W, Steel, Stainless steel type 304, 1/4" Gauge

General specifications

Product Name
Eaton B-Line series shelf angle and brackets
Catalog Number
B125SS4
UPC
781011857868
Product Length/Depth
3.5 in
Product Height
2.31 in
Product Width
1.62 in
Product Weight
0.67 lb
Certifications
Not Applicable

Model

Type
Three hole gussetted shelf angle, 90 deg

Material/finish

Finish
Stainless steel type 304
Material
Steel
Material gauge
1/4"

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.