Download document () of 20
We make what matters work*

B129PAZN

Eaton B-Line series pre-assembled splice plate, 0.23" H x 3.5" L x 1.62" W, Steel, Electro-plated, 1/4" Gauge

General specifications

Product Name
Eaton B-Line series pre-assembled splice plate
Catalog Number
B129PAZN
UPC
782051623529
Product Length/Depth
3.5 in
Product Height
0.23 in
Product Width
1.62 in
Product Weight
0.37 lb
Certifications
Not Applicable

Model

Type
Two hole splice plate,Pre assembled

Material/finish

Finish
Electro-plated
Material
Steel
Material gauge
1/4"

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.