Download document () of 20
We make what matters work*

B133AL

Eaton B-Line series tee and cross flat fitting, 5.37" H x 3.5" L x 1.62" W, Aluminum, Aluminum, 1/4" Gauge

General specifications

Product Name
Eaton B-Line series tee and cross flat fitting
Catalog Number
B133AL
UPC
781011503512
Product Length/Depth
3.5 in
Product Height
5.37 in
Product Width
1.62 in
Product Weight
0.75 lb
Certifications
Not Applicable

Model

Type
Flat four hole tee plate,Pre assembled

Material/finish

Finish
Aluminum
Material
Aluminum
Material gauge
1/4"

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.