Download document () of 20
We make what matters work*

B151HDG

Eaton B-Line series open angle, 2.37" H x 3.25" L x 1.62" W, Steel, Hot-dipped galvanized, 1/4" Gauge, Two hole open angle, 52-1/2 deg

General specifications

Product Name
Eaton B-Line series open angle
Catalog Number
B151HDG
UPC
781011513344
Product Length/Depth
3.25 in
Product Height
2.37 in
Product Width
1.62 in
Product Weight
0.63 lb
Compliances
Not Applicable
Certifications
Not Applicable

Model

Type
Two hole open angle, 52-1/2 deg

Material/finish

Finish
Hot-dipped galvanized
Material
Steel
Material gauge
1/4"

Export product specification

Service and troubleshooting

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.