Download document () of 20
We make what matters work*

B1524S

Eaton B-Line series strut mounting bracket, Conduit and cable, 0.165lbs, Conduit size EMT: 1.5", Rigid: 1.25", Conduit strut clamps, 1.375" Min, 1.66" Max cable diameter, 400 lbs load capacity, Pre-galvanized

General specifications

Product Name
Eaton B-Line series conduit strut clamp
Catalog Number
B1524S
UPC
781011631826
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Weight
0.165 lb
Certifications
UL/CUL listed

Model

Product Category
Conduit and cable
Type
Conduit strut clamps

Specifications

Size
Conduit size EMT: 1.5 inch, rigid: 1.25 inch
Load capacity
400 lbs
Cable diameter - min
1.375 in
Cable diameter - max
1.66 in

Export product specification