Download document () of 20
We make what matters work*

B154HDG

Eaton B-Line series open angle, 1.62" H x 4.4830" L x 2.35" W, Steel, Hot-dipped galvanized, 1/4" Gauge

General specifications

Product Name
Eaton B-Line series open angle
Catalog Number
B154HDG
UPC
781011025458
Product Length/Depth
4.483 in
Product Height
1.62 in
Product Width
2.35 in
Product Weight
0.58 lb
Certifications
Not Applicable

Model

Type
Two hole open angle, 45 deg

Material/finish

Finish
Hot-dipped galvanized
Material
Steel
Material gauge
1/4"

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.