Download document () of 20

B155SS4

Eaton B-Line series closed angle, 1.62" H x 4.48" L x 2.35" W, Steel, Stainless steel type 304, 1/4" Gauge

General specifications

Product Name
Eaton B-Line series closed angle
Catalog Number
B155SS4
UPC
781011858353
Product Length/Depth
4.48 in
Product Height
1.62 in
Product Width
2.35 in
Product Weight
0.63 lb
Certifications
Not Applicable

Model

Special features
Hole size 9/16 in diameter
Type
Two hole closed angle, 45 deg

Material/finish

Finish
Stainless steel type 304
Material
Steel
Material gauge
1/4"

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.