Download document () of 20
We make what matters work*

B158HDG

Eaton B-Line series closed angle, 3.18"Hx2.5"Lx1.62"W, Steel, Hot-dipped galvanized, 9/16"bolt, 7/32"Gauge, Two hole closed angle, 67-1/2˚

General specifications

Product Name
Eaton B-Line series closed angle
Catalog Number
B158HDG
UPC
781011858377
Product Length/Depth
2.5 in
Product Height
3.18 in
Product Width
1.62 in
Product Weight
0.56 lb
Compliances
Not Applicable
Certifications
Not Applicable

Model

Bolt/thread/rod size
9/16"
Type
Two hole closed angle, 67-1/2 deg

Material/finish

Finish
Hot-dipped galvanized
Material
Steel
Material gauge
7/32"

Export product specification

Service and troubleshooting

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.