Download document () of 20
We make what matters work*

B166CLZN

Eaton B-Line series clevis fitting, 1" H x 1.7" L x 1" W, Steel, Electro-plated, 7/32" Gauge

General specifications

Product Name
Eaton B-Line series clevis fitting
Catalog Number
B166CLZN
UPC
781011570699
Product Length/Depth
1.7 in
Product Height
1 in
Product Width
1 in
Product Weight
0.04 lb
Certifications
Not Applicable

Model

Type
Four hole splice clevis

Material/finish

Finish
Electro-plated
Material
Steel
Material gauge
7/32"

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.