Download document () of 20
We make what matters work*

B167SS4

Eaton B-Line series clevis fitting, 0.81" H x 7.24" L x 2.12" W, Steel, Stainless steel type 304, 7/32" Gauge, Fits channel type B52

General specifications

Product Name
Eaton B-Line series clevis fitting
Catalog Number
B167SS4
UPC
781011515454
Product Length/Depth
7.24 in
Product Height
0.81 in
Product Width
2.12 in
Product Weight
1.78 lb
Certifications
Not Applicable

Model

For channel type
Fits channel type B52
Type
Four hole splice clevis

Material/finish

Finish
Stainless steel type 304
Material
Steel
Material gauge
7/32"

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.