Download document () of 20
We make what matters work*

B187HDG

Eaton B-Line series bracket, 4" H x 9" L x 1.62" W, Steel, Hot-dipped galvanized

General specifications

Product Name
Eaton B-Line series bracket
Catalog Number
B187HDG
UPC
781011518745
Product Length/Depth
9 in
Product Height
4 in
Product Width
1.62 in
Product Weight
1.93 lb
Certifications
Not Applicable

Model

Special features
2 holes,(1) 9/16 In dia,Hole spacing on top5-5/16"
Type
Bracket

Material/finish

Finish
Hot-dipped galvanized
Material
Steel

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.