Download document () of 20
We make what matters work*

B190ZN

Eaton B-Line series bracket, 4" H x 12" L x 2" W, Steel, Electro-plated

General specifications

Product Name
Eaton B-Line series bracket
Catalog Number
B190ZN
UPC
781011519032
Product Length/Depth
12 in
Product Height
4 in
Product Width
2 in
Product Weight
2.6 lb
Certifications
Not Applicable

Model

Type
Bracket

Material/finish

Finish
Electro-plated
Material
Steel

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.