Download document () of 20
We make what matters work*

B192GRN

Eaton B-Line series bracket, 6" H x 24" L x 1.62" W, Steel, DURA GREEN

General specifications

Product Name
Eaton B-Line series bracket
Catalog Number
B192GRN
UPC
781011519223
Product Length/Depth
24 in
Product Height
6 in
Product Width
1.62 in
Product Weight
5.76 lb
Certifications
Not Applicable

Model

Special features
1 hole, (1) 3 In length X 9/16 in width slot
Type
Bracket

Material/finish

Finish
DURA GREEN
Material
Steel

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.