Download document () of 20
We make what matters work*

B194SS4

Eaton B-Line series bracket, 6.37" H x 3.75" L x 1.62" W, Steel, Stainless steel type 304, Fits channel type B22&B24

General specifications

Product Name
Eaton B-Line series bracket
Catalog Number
B194SS4
UPC
781011519360
Product Length/Depth
3.75 in
Product Height
6.37 in
Product Width
1.62 in
Product Weight
2.1 lb
Certifications
Not Applicable

Model

For channel type
Fits channel type B22 & B24
Special features
3 holes,(2) 9/16 in diameter (vertical)
Type
Bracket

Material/finish

Finish
Stainless steel type 304
Material
Steel

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.