Download document () of 20
We make what matters work*

B2001PAZN

Eaton B-Line series pre-assembled thinwall conduit clamp, 0.0625" H x 2.2220" L x 1.25" W, Steel

General specifications

Product Name
Eaton B-Line series pre-assembled thinwall conduit clamp
Catalog Number
B2001PAZN
UPC
781011608149
Product Length/Depth
2.222 in
Product Height
0.0625 in
Product Width
1.25 in
Product Weight
0.1 lb
Certifications
Not Applicable

Model

Special features
Include combination recess hex head machine screw

Material/finish

Material
Steel

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.