Download document () of 20
We make what matters work*

B2005AL

Eaton B-Line series O.D. pipe and conduit clamp, 1-3/4" O.D. size, 5/16"-18 hardware size, Aluminum

General specifications

Product Name
Eaton B-Line series O.D. pipe and conduit clamp
Catalog Number
B2005AL
UPC
781011608477
Product Length/Depth
3.573 in
Product Height
0.1015 in
Product Width
1.25 in
Product Weight
0.28 lb
Certifications
Not Applicable

Model

Bolt/pin size
5/16"-18
Size
1-3/4 inch

Material/finish

Material
Aluminum

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.