Download document () of 20
We make what matters work*

B2006AL

Eaton B-Line series thinwall conduit clamp, 0.1015" H x 4.1640" L x 1.25" W, Aluminum

General specifications

Product Name
Eaton B-Line series thinwall conduit clamp
Catalog Number
B2006AL
UPC
781011608651
Product Length/Depth
4.164 in
Product Height
0.1015 in
Product Width
1.25 in
Product Weight
0.33 lb
Certifications
Not Applicable

Model

Special features
Include combination recess hex head machine screw

Material/finish

Material
Aluminum

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.