Download document () of 20
We make what matters work*

B2008HDG

Eaton B-Line series O.D. pipe and conduit clamp, 7/8" O.D. size, 1/4"-20 hardware size, Steel, Hot-dipped galvanized finish

General specifications

Product Name
Eaton B-Line series O.D. pipe and conduit clamp
Catalog Number
B2008HDG
UPC
781011600983
Product Length/Depth
2.396 in
Product Height
0.06 in
Product Width
1.25 in
Product Weight
0.11 lb
Certifications
Not Applicable

Model

Bolt/pin size
1/4"-20
Size
7/8"

Material/finish

Finish
Hot-dipped galvanized
Material
Steel

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.