Download document () of 20
We make what matters work*

B2009SS6

Eaton B-Line series O.D. pipe and conduit clamp, 1" O.D. size, 1/4"-20 hardware size, Steel, Stainless steel type 316 finish

General specifications

Product Name
Eaton B-Line series O.D. pipe and conduit clamp
Catalog Number
B2009SS6
UPC
781011610258
Product Length/Depth
2.608 in
Product Height
0.074 in
Product Width
1.25 in
Product Weight
0.15 lb
Certifications
Not Applicable

Model

Bolt/pin size
1/4"-20
Size
1 inch

Material/finish

Finish
Stainless steel type 316
Material
Steel

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.