Download document () of 20
We make what matters work*

B200DSS4

Eaton B-Line series square washer, 1.62" H x 1.62" L x 1.62" W, Steel, Stainless steel type 304, 5/16" bolt size, No twist square washer

General specifications

Product Name
Eaton B-Line series square washer
Catalog Number
B200DSS4
UPC
781011858971
Product Length/Depth
1.62 in
Product Height
1.62 in
Product Width
1.62 in
Product Weight
0.18 lb
Certifications
Not Applicable

Model

Bolt/thread/rod size
5/16"
Special features
Hole size 3/8 in diameter
Type
No twist square washer

Material/finish

Finish
Stainless steel type 304
Material
Steel

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.