Download document () of 20
We make what matters work*

B2010HDG

Eaton B-Line series O.D. pipe and conduit clamp, 0.0677" H x 2.9510" L x 1.25" W, Steel

General specifications

Product Name
Eaton B-Line series O.D. pipe and conduit clamp
Catalog Number
B2010HDG
UPC
781011601201
Product Length/Depth
2.951 in
Product Height
0.0677 in
Product Width
1.25 in
Product Weight
0.16 lb
Certifications
Not Applicable

Model

Special features
Includes combination recess hex head machine screw
Type
Pipe or conduit clamps

Material/finish

Material
Steel

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.