Download document () of 20
We make what matters work*

B2012ZN

Eaton B-Line series O.D. pipe and conduit clamp, 1-7/8" O.D. size, 5/16"-18 hardware size, Steel, Electro-plated zinc finish

General specifications

Product Name
Eaton B-Line series O.D. pipe and conduit clamp
Catalog Number
B2012ZN
UPC
781011610531
Product Length/Depth
3.78 in
Product Height
0.0994 in
Product Width
1.25 in
Product Weight
0.3 lb
Certifications
Not Applicable

Model

Bolt/pin size
5/16"-18
Size
1-7/8"

Material/finish

Finish
Electro-plated zinc
Material
Steel

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.