Download document () of 20
We make what matters work*

B2013SS4

Eaton B-Line series O.D. pipe and conduit clamp, 2-3/8" O.D. size, 5/16"-18 hardware size, Steel, Stainless steel type 304 finish

General specifications

Product Name
Eaton B-Line series O.D. pipe and conduit clamp
Catalog Number
B2013SS4
UPC
781011610685
Product Length/Depth
4.394 in
Product Height
0.104 in
Product Width
1.25 in
Product Weight
0.34 lb
Certifications
Not Applicable

Model

Bolt/pin size
5/16"-18
Size
2-3/8 inch

Material/finish

Finish
Stainless steel type 304
Material
Steel

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.