Download document () of 20
We make what matters work*

B201DSS6

Eaton B-Line series square washer, 1.62" H x 1.62" L x 1.62" W, Steel, Stainless steel type 316, 3/8" bolt size, No twist square washer

General specifications

Product Name
Eaton B-Line series square washer
Catalog Number
B201DSS6
UPC
781011010966
Product Length/Depth
1.62 in
Product Height
1.62 in
Product Width
1.62 in
Product Weight
0.18 lb
Certifications
Not Applicable

Model

Bolt/thread/rod size
3/8"
Special features
Hole size 7/16 in diameter
Type
No twist square washer

Material/finish

Finish
Stainless steel type 316
Material
Steel

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.