Download document () of 20
We make what matters work*

B202-2SS4

Eaton B-Line series square washer, 1.62" H x 1.62" L x 1.62" W, Steel, Stainless steel type 304, 3/4" bolt size, Square washer

General specifications

Product Name
Eaton B-Line series square washer
Catalog Number
B202-2SS4
UPC
781011859053
Product Length/Depth
1.625 in
Product Height
0.25 in
Product Width
1.625 in
Product Weight
0.15 lb
Certifications
Not Applicable

Model

Bolt/thread/rod size
3/4"
Special features
Hole size 13/16 in diameter
Type
Square washer

Material/finish

Finish
Stainless steel type 304
Material
Steel

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.