1-Port Industrial USB over Cat6 Extender, ESD Protection, PoC - USB 2.0, Mountable, 150 ft. (45.72 m), TAA
| Product Name |
Eaton Tripp Lite series adapter
|
| Catalog Number |
B203-101-IND
|
| UPC |
037332256072
|
| Product Length/Depth |
1.06 in
|
| Product Height |
2.46 in
|
| Product Width |
4.53 in
|
| Product Weight |
1 lb
|
| Compliances |
CE Marked
REACH FCC Compliant RoHS |
| Certifications |
NOM
|
| Application |
|
| Operating Humidity Range |
0 - 85% RH, NON-CONDENSING
|
| Storage Humidity Range |
0 - 85% RH, NON-CONDENSING
|
| Color |
Black
|
| Connector Plating |
Nickel
|
| Product Features |
Industrial Grade
Power Over Cable (PoC) Support TAA Compliant |
| USB Specification |
USB 2.0 (up to 480 Mbps)
|
| Product Highlights |
Supports USB 2.0 speeds up to 480 Mbps to ensure reliable data transfers
Compatible with all major operating systems, including Windows, Mac OS and Chrome ESD protection to ±15 kV cuts potential static damage to your connected peripherals Industrial-grade metal housings withstand harsh warehouse and factory environments Power over Cable (PoC) provides power to the transmitter via Cat5/6 cable |
| SideA Connector1 |
USB B (FEMALE)
|
| SideB Connector1 |
USB A (FEMALE)
RJ45 (FEMALE) |
| SideA Connector2 |
RJ45 (FEMALE)
|
| SideB Connector2 |
RJ45 (FEMALE)
|
| Operating Temperature |
32° to 122°F (0° to 50°C)
|
| Operating Temperature Range |
32° to 122°F (0° to 50°C)
|
| Storage Temperature Range |
-4° to 158°F (-20° to 70°C)
|
| SideB Connector3 |
USB A (FEMALE)
|
| Technology |
USB 2.0 (High Speed) |
| Cable Length |
Up to 4ft (up to 1M)
|
| Number of Ports |
4
|
| ESD Protection |
15KV
|
| LED Indicators |
Transmitter: 1x Green (Connection); 1x Orange (Signal)
Receiver: 1x Green (Connection); 1x Orange (Activity)
|
| Material |
Metal
|
| Recommended Category Cable |
Cat5e/Cat6
|
| Signal Range |
150 ft
|
| Transmission Distance |
45m (150 ft)
|
| Connector |
USB-A
|