Download document () of 20
We make what matters work*

B203HDG

Eaton B-Line series end cap, 1.01" H x 1.62" L x 1.62" W, Steel, Hot-dipped galvanized, Fits channel type B42

General specifications

Product Name
Eaton B-Line series end cap
Catalog Number
B203HDG
UPC
782051512779
Product Length/Depth
1.62 in
Product Height
1.01 in
Product Width
1.62 in
Product Weight
0.06 lb
Compliances
Not Applicable
Certifications
Not Applicable

Model

For channel type
Fits channel type B42
Type
End cap

Material/finish

Finish
Hot-dipped galvanized
Material
Steel

Export product specification

Service and troubleshooting

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.