Download document () of 20
We make what matters work*

B210ZN

Eaton B-Line series beam clamps, 7.25" H x 1.5" L x 0.75" W, Steel, 800 Lbs load cap, 0.625" beam/flange width

General specifications

Product Name
Eaton B-Line series beam clamps
Catalog Number
B210ZN
UPC
781011521332
Product Length/Depth
1.5 in
Product Height
7.25 in
Product Width
0.75 in
Product Weight
0.1 lb
Certifications
UL Listed

Application

Beam/flange width
0.625 in

Model

Special features
Safety factor of 5,1/2”- 13 setscrew included
Type
Beam clamp

Load rating/capacity

Load capacity
800 lb

Material/finish

Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.