Download document () of 20
We make what matters work*

B211HDG

Eaton B-Line series I-beam and zee clamp, 7.5" H x 1.5" L x 3.75" W, Steel, 600 Lbs load, 1" beam/flange width, Zee beam clamp

General specifications

Product Name
Eaton B-Line series I-beam and zee clamp
Catalog Number
B211HDG
UPC
781011521455
Product Length/Depth
1.5 in
Product Height
7.5 in
Product Width
3.75 in
Product Weight
0.66 lb
Certifications
UL Listed

Application

Beam/flange width
1 in

Model

Special features
Safety factor of 5, 1/2”- 13 Setscrew included
Type
Zee beam clamp

Load rating/capacity

Load capacity
600 lb

Material/finish

Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.