Download document () of 20
We make what matters work*

B2158ZN

Eaton B-Line series strut pipe clamps and accessories, .12" height, 16.702" length, 1.25" width, Steel, Electro-plated zinc

General specifications

Product Name
Eaton B-Line series pipe clamps and accessories
Catalog Number
B2158ZN
UPC
781011871246
Product Length/Depth
16.702 in
Product Height
0.12 in
Product Width
1.25 in
Product Weight
1 lb
Certifications
Not Applicable

Material/finish

Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.