Download document () of 20
We make what matters work*

B2192ZN

Eaton B-Line series strut pipe clamps and accessories, Steel, 15-5/8" O.D., O.D. pipe and conduit clamp, Electro-plated zinc

General specifications

Product Name
Eaton B-Line series pipe clamps and accessories
Catalog Number
B2192ZN
UPC
781011883003
Product Length/Depth
1.625 in
Product Height
0.218 in
Product Width
1.625 in
Product Weight
0.56 lb
Certifications
UL

Model

Size
15 - 5/8 inch O.D.
Type
O.D. pipe and conduit clamp

Material/finish

Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.